Catalog navigation
CAD model selection
Delivery country
HELP_VARIABLE
Company
Eaton's CAD
Description
Surge protection module [EC000683]
Bill of material
101672
PREVIEW
Preview
PLID
101672
MANUTYPEDESC
Manufacturer Type Description
DILM12-XSPD
DESCSHORT
Short Description
Diode suppressor, for DILA, M7-15
DESCLONG
Long Description
Diode suppressor, Accessories: Suppressor circuit, Voltage: Us 12 - 250 DC V, For use with: DILM7 - DILM15, DILMP20, DILA
INTNO
International product number
4015081015641
NETTO_WEIGHT
Netto weight
0.00400 kg
ECLASS_13_0
Component for protective circuit [AKF019018]
ETIM_9_0
Surge protection module [EC000683]
EF000030
Function
Diode
EF005294
Voltage type (operating voltage)
AC
EF008206
Operating voltage AC 50 Hz
0 - 0 V
EF008207
Operating voltage AC 60 Hz
0 - 0 V
EF008208
Operating voltage DC
12 - 250 V
EF005950
With LED indication
false
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices